*Dec 30, 2013
*ECN S13-2642, Rev. A
*File Name: part Si4062DY_HS.txt
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4062DY D G S 
M1 3 GX S S NMOS W= 5125440u L= 0.25u 
M2 S GX S D PMOS W= 5125440u L= 1.151e-07 
R1 D 3 2.94e-03 4.383e-03 1.210e-05 
CGS GX S 2.380e-09 
CGD GX D 1.000e-13 
RG G GY 2 
RTCV 100 S 1e6 5.201e-04 1.324e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 5125440u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.096e-05 NSUB = 1.38e+17 
+ KAPPA = 1.0615e-03 NFS = 9.412e+09 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 8.945e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 61 
+RS = 6.375e-03 N = 1.041e+00 IS = 1.161e-12 
+EG = 1.188e+00 XTI = 8.647e-01 TRS = 3.538e-03 
+CJO = 5.271e-10 VJ = 8.243e+00 M = 6.079e-01 ) 
.ENDS